Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.504 | |
| A dimension MM | 89.000 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40603A1216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.670 | |
| Hose cut off factor MM | 42.430 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 3.504 | |
| Product length mm | 89.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 1A/Z SERIES | 1A/Z Series |