Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.671 | |
| A dimension MM | 144.040 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.125 | |
| Backup hex size MM | 54.000 | |
| Catalog Item | 1F40603A2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.125 | |
| End connection torque | 154-170 LB-FT(209-230 NM) | 154-170 lb-ft(209-230 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.205 | |
| Hose cut off factor MM | 56.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 31.000 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 5.671 | |
| Product length mm | 144.043 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |