Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.537 | |
| A dimension MM | 89.840 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40607M1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.878 | |
| Hose cut off factor MM | 47.690 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 3.537 | |
| Product length mm | 89.840 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | R 3/4 | R 3/4 |