Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.006 | |
| A dimension MM | 101.750 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.417 | |
| Backup hex size MM | 36.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40607M1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.172 | |
| Hose cut off factor MM | 55.180 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 1.386 | |
| Product height mm | 35.204 | |
| Product length in | 4.006 | |
| Product length mm | 101.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.386 | |
| Product width mm | 35.204 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | R 1 | R 1 |