Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.179 | |
| A dimension MM | 80.740 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.000 | |
| Catalog Item | 1F40608M1612-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.519 | |
| Hose cut off factor MM | 38.590 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Product height in | 1.228 | |
| Product height mm | 31.191 | |
| Product length in | 3.179 | |
| Product length mm | 80.747 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.228 | |
| Product width mm | 31.191 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | M30X2 | M30x2 |