Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.565 | |
| A dimension MM | 90.540 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40608M2516-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.730 | |
| Hose cut off factor MM | 43.970 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 1.647 | |
| Product height mm | 41.834 | |
| Product length in | 3.565 | |
| Product length mm | 90.540 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.647 | |
| Product width mm | 41.834 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | M42X2 | M42x2 |