Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.390 | |
| A dimension MM | 111.560 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.550 | |
| Backup hex size MM | 55.000 | |
| Catalog Item | 1F40608M3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.550 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.035 | |
| Hose cut off factor MM | 51.690 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.984 | |
| Inside diameter MM | 25.000 | |
| Product height in | 2.040 | |
| Product height mm | 51.816 | |
| Product length in | 4.390 | |
| Product length mm | 111.506 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.040 | |
| Product width mm | 51.816 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | M52X2 | M52x2 |