Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.980 | |
| A dimension MM | 202.670 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40609-2416AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.146 | |
| Hose cut off factor MM | 156.108 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 2.376 | |
| Product height mm | 60.350 | |
| Product length in | 7.980 | |
| Product length mm | 202.692 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.376 | |
| Product width mm | 60.350 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |