Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.797 | |
| A dimension MM | 45.643 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40610-0604-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.976 | |
| Hose cut off factor MM | 24.790 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.293 | |
| Product height in | 0.493 | |
| Product height mm | 12.522 | |
| Product length in | 1.797 | |
| Product length mm | 45.644 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 12.522 | |
| Series | 4S/6S | 4S/6S |