Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.933 | |
| A dimension MM | 49.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40610-1006-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.937 | |
| Hose cut off factor MM | 23.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.268 | |
| Inside diameter MM | 6.800 | |
| Product height in | 0.782 | |
| Product height mm | 19.863 | |
| Product length in | 1.933 | |
| Product length mm | 49.098 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.782 | |
| Product width mm | 19.863 | |
| Series | 1A/Z SERIES | 1A/Z Series |