Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.763 | |
| A dimension MM | 70.180 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40611-1010-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.606 | |
| Hose cut off factor MM | 40.780 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.508 | |
| Inside diameter MM | 12.900 | |
| Product height in | 0.921 | |
| Product height mm | 23.393 | |
| Product length in | 2.763 | |
| Product length mm | 70.180 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.921 | |
| Product width mm | 23.393 | |
| Series | 1A/Z SERIES | 1A/Z Series |