Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.309 | |
| A dimension MM | 84.050 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40611-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.935 | |
| Hose cut off factor MM | 49.150 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.800 | |
| Product height in | 1.344 | |
| Product height mm | 34.138 | |
| Product length in | 3.309 | |
| Product length mm | 84.049 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.344 | |
| Product width mm | 34.138 | |
| Series | 1A/Z SERIES | 1A/Z Series |