Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.873 | |
| A dimension MM | 250.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40612-2020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 7.516 | |
| Hose cut off factor MM | 190.906 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.984 | |
| Inside diameter MM | 24.994 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 9.873 | |
| Product length mm | 250.774 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Series | 4S/6S | 4S/6S |