Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.439 | |
| A dimension MM | 87.350 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40635A1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.864 | |
| Hose cut off factor MM | 47.350 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.800 | |
| Product height in | 1.378 | |
| Product height mm | 35.001 | |
| Product length in | 3.439 | |
| Product length mm | 87.350 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |