Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.724 | |
| A dimension MM | 69.190 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.813 | |
| Backup hex size MM | 21.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40636A0808-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.813 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.399 | |
| Hose cut off factor MM | 35.540 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.827 | |
| Product height mm | 21.006 | |
| Product length in | 2.724 | |
| Product length mm | 69.190 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.827 | |
| Product width mm | 21.006 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |