Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.114 | |
| A dimension MM | 79.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.570 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40636A1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.728 | |
| Hose cut off factor MM | 43.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 3.114 | |
| Product length mm | 79.096 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |