Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.920 | |
| A dimension MM | 74.170 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.750 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40637A1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.250 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.534 | |
| Hose cut off factor MM | 38.970 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.613 | |
| Inside diameter MM | 15.590 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 2.920 | |
| Product length mm | 74.168 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |