Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.898 | |
| A dimension MM | 48.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40638-0504AH | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.921 | |
| Hose cut off factor MM | 23.393 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.389 | |
| Product height mm | 9.881 | |
| Product length in | 1.898 | |
| Product length mm | 48.209 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.389 | |
| Product width mm | 9.881 | |
| Series | 1W | 1W |