Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.451 | |
| A dimension MM | 62.250 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40638-1208-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.125 | |
| Hose cut off factor MM | 28.575 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.703 | |
| Product height in | 0.783 | |
| Product height mm | 19.888 | |
| Product length in | 2.451 | |
| Product length mm | 62.250 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.783 | |
| Product width mm | 19.888 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |