Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.518 | |
| A dimension MM | 114.750 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40639-1610-01 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.950 | |
| Hose cut off factor MM | 74.930 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.684 | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 4.518 | |
| Product length mm | 114.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Thread sealant | NO | No |