Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.783 | |
| A dimension MM | 146.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40639-2012-02 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.142 | |
| Hose cut off factor MM | 105.207 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.584 | |
| Inside diameter MM | 14.834 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 5.783 | |
| Product length mm | 146.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread sealant | NO | No |