Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.366 | |
| A dimension MM | 110.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40641-1208-01 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.762 | |
| Hose cut off factor MM | 70.160 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 8.992 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 4.366 | |
| Product length mm | 110.900 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Thread sealant | NO | No |