Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.346 | |
| A dimension MM | 59.588 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40642-0808-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.021 | |
| Hose cut off factor MM | 25.950 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.392 | |
| Product height in | 0.728 | |
| Product height mm | 18.480 | |
| Product length in | 2.346 | |
| Product length mm | 59.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.728 | |
| Product width mm | 18.480 | |
| Series | THERMOPLASTIC CRIMP | Thermoplastic Crimp |
| Thread sealant | NO | No |