Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.636 | |
| A dimension MM | 92.350 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40643-0606-01 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.352 | |
| Hose cut off factor MM | 59.741 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.245 | |
| Inside diameter MM | 6.220 | |
| Product height in | 0.375 | |
| Product height mm | 9.525 | |
| Product length in | 3.636 | |
| Product length mm | 92.350 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.375 | |
| Product width mm | 9.525 | |
| Thread sealant | NO | No |