Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.795 | |
| A dimension MM | 121.793 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40643-1212-02S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.409 | |
| Hose cut off factor MM | 86.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.596 | |
| Product height in | 0.942 | |
| Product height mm | 23.927 | |
| Product length in | 4.795 | |
| Product length mm | 121.793 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.942 | |
| Product width mm | 23.927 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |