Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.173 | |
| A dimension MM | 156.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40643-1616-02S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.598 | |
| Hose cut off factor MM | 116.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.815 | |
| Inside diameter MM | 20.701 | |
| Product height in | 1.187 | |
| Product height mm | 30.150 | |
| Product length in | 6.173 | |
| Product length mm | 156.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.187 | |
| Product width mm | 30.150 | |
| Series | OTC | OTC |