Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.634 | |
| A dimension MM | 41.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40645-1416AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.583 | |
| Hose cut off factor MM | 14.810 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.665 | |
| Inside diameter MM | 16.900 | |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 1.634 | |
| Product length mm | 41.504 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | 1A/Z SERIES | 1A/Z Series |