Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.374 | |
| A dimension MM | 263.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40651-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 8.540 | |
| Hose cut off factor MM | 216.930 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 18.999 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 10.374 | |
| Product length mm | 263.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |