Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.340 | |
| A dimension MM | 110.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1F40662-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.830 | |
| Drop dimension MM | 21.0 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.680 | |
| Hose cut off factor MM | 68.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.200 | |
| Product height in | 0.830 | |
| Product height mm | 21.082 | |
| Product length in | 4.340 | |
| Product length mm | 110.236 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.094 | |
| Product width mm | 27.780 | |
| Series | 1A/Z SERIES | 1A/Z Series |