Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.410 | |
| A dimension MM | 112.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1F40662-1216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.830 | |
| Drop dimension MM | 21.0 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.200 | |
| Product height in | 0.830 | |
| Product height mm | 21.082 | |
| Product length in | 4.410 | |
| Product length mm | 112.014 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.255 | |
| Product width mm | 31.877 | |
| Series | 1A/Z SERIES | 1A/Z Series |