Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.920 | |
| A dimension MM | 150.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F40673-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.570 | |
| Hose cut off factor MM | 90.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.200 | |
| Product height in | 2.680 | |
| Product height mm | 68.072 | |
| Product length in | 5.920 | |
| Product length mm | 150.368 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.130 | |
| Product width mm | 54.102 | |
| Series | 1A/Z SERIES | 1A/Z Series |