Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.750 | |
| A dimension MM | 222.300 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40678-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.469 | |
| Hose cut off factor MM | 164.300 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 8.752 | |
| Product length mm | 222.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | 1A/Z SERIES | 1A/Z Series |