Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.220 | |
| A dimension MM | 132.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F40687-2016TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.680 | |
| Drop dimension MM | 68.00 | |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.390 | |
| Hose cut off factor MM | 86.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.200 | |
| Product height in | 2.680 | |
| Product height mm | 68.072 | |
| Product length in | 5.220 | |
| Product length mm | 132.588 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.130 | |
| Product width mm | 54.102 | |
| Series | 1A/Z SERIES | 1A/Z Series |