Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.481 | |
| A dimension MM | 88.417 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40693-0403-C | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.621 | |
| Hose cut off factor MM | 66.580 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.050 | |
| Product height in | 0.551 | |
| Product height mm | 13.995 | |
| Product length in | 3.481 | |
| Product length mm | 88.417 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | 90H | 90H |