Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.420 | |
| A dimension MM | 137.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Catalog Item | 1F40702-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.100 | |
| Drop dimension MM | 28.0 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.590 | |
| Hose cut off factor MM | 91.200 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.200 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 5.420 | |
| Product length mm | 137.668 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.880 | |
| Product width mm | 47.752 | |
| Series | 1A/Z SERIES | 1A/Z Series |