Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.800 | |
| A dimension MM | 172.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.500 | |
| Backup hex size MM | 63.500 | |
| Catalog Item | 1F40703A3232-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.500 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE API STD. 5B LINE PIPE | Male API std. 5B line pipe |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.260 | |
| Hose cut off factor MM | 82.800 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.200 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 6.800 | |
| Product length mm | 172.720 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | 1A/Z SERIES | 1A/Z Series |