Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.805 | |
| A dimension MM | 71.250 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40706-1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS NON-SLIDEBACK | Female ORFS non-slideback |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.146 | |
| Hose cut off factor MM | 29.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.563 | |
| Inside diameter MM | 14.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1A/Z SERIES | 1A/Z Series |