Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.013 | |
| A dimension MM | 101.900 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40715-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.180 | |
| Hose cut off factor MM | 55.360 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.496 | |
| Product height mm | 37.998 | |
| Product length in | 4.013 | |
| Product length mm | 101.930 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.496 | |
| Product width mm | 37.998 | |
| Series | 1A/Z SERIES | 1A/Z Series |