Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.180 | |
| A dimension MM | 131.700 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40747-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.350 | |
| Hose cut off factor MM | 85.100 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.200 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 5.180 | |
| Product length mm | 131.572 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1A/Z SERIES | 1A/Z Series |