Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.970 | |
| A dimension MM | 126.238 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40751-2016-SX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.520 | |
| Drop dimension MM | 64.01 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.140 | |
| Hose cut off factor MM | 79.756 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.050 | |
| Product height in | 2.520 | |
| Product height mm | 64.008 | |
| Product length in | 4.970 | |
| Product length mm | 126.238 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.593 | |
| Series | 4S/6S | 4S/6S |