Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.260 | |
| A dimension MM | 108.204 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40764-1212-SX | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.830 | |
| Drop dimension MM | 21.08 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.600 | |
| Hose cut off factor MM | 66.040 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.224 | |
| Product height in | 0.830 | |
| Product height mm | 21.082 | |
| Product length in | 4.260 | |
| Product length mm | 108.204 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.955 | |
| Product width mm | 24.257 | |
| Series | 4S/6S | 4S/6S |