Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.028 | |
| A dimension MM | 76.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40774-0806-01S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.744 | |
| Hose cut off factor MM | 44.298 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.245 | |
| Inside diameter MM | 6.220 | |
| Product height in | 0.547 | |
| Product height mm | 13.894 | |
| Product length in | 3.028 | |
| Product length mm | 76.911 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.547 | |
| Product width mm | 13.894 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |