Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.728 | |
| A dimension MM | 120.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40774-2516-01S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.856 | |
| Hose cut off factor MM | 72.542 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.574 | |
| Product height in | 1.295 | |
| Product height mm | 32.893 | |
| Product length in | 4.728 | |
| Product length mm | 120.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.295 | |
| Product width mm | 32.893 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |