Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.177 | |
| A dimension MM | 106.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40776-0808-01S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.573 | |
| Hose cut off factor MM | 65.354 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 8.992 | |
| Product height in | 0.722 | |
| Product height mm | 18.350 | |
| Product length in | 4.177 | |
| Product length mm | 106.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.722 | |
| Product width mm | 18.350 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |