Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.950 | |
| A dimension MM | 151.130 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40793-2020-SX | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.690 | |
| Drop dimension MM | 42.93 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.600 | |
| Hose cut off factor MM | 91.440 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.146 | |
| Product height in | 1.690 | |
| Product height mm | 42.926 | |
| Product length in | 5.950 | |
| Product length mm | 151.130 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.528 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |