Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.110 | |
| A dimension MM | 155.200 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40795-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.277 | |
| Hose cut off factor MM | 108.630 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.300 | |
| Product height in | 1.876 | |
| Product height mm | 47.650 | |
| Product length in | 6.110 | |
| Product length mm | 155.194 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.876 | |
| Product width mm | 47.650 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | 1A/Z SERIES | 1A/Z Series |