Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.950 | |
| A dimension MM | 176.500 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Catalog Item | 1F40797-1212TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.260 | |
| Drop dimension MM | 32.00 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 5.290 | |
| Hose cut off factor MM | 134.400 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.200 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 6.950 | |
| Product length mm | 176.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.630 | |
| Product width mm | 41.402 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | 1A/Z SERIES | 1A/Z Series |