Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.390 | |
| A dimension MM | 136.906 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40798-1620-SX | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.210 | |
| Drop dimension MM | 56.13 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.040 | |
| Hose cut off factor MM | 77.216 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.990 | |
| Inside diameter MM | 25.146 | |
| Product height in | 2.210 | |
| Product height mm | 56.134 | |
| Product length in | 5.390 | |
| Product length mm | 136.906 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.344 | |
| Product width mm | 34.150 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |