Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.127 | |
| A dimension MM | 104.830 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40836-1008AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.958 | |
| Hose cut off factor MM | 75.130 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.700 | |
| Product height in | 0.921 | |
| Product height mm | 23.393 | |
| Product length in | 4.127 | |
| Product length mm | 104.826 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.921 | |
| Product width mm | 23.393 | |
| Series | 1A/Z SERIES | 1A/Z Series |