Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.367 | |
| A dimension MM | 85.520 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 25.400 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40837A0808-S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.000 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.042 | |
| Hose cut off factor MM | 51.870 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.700 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.367 | |
| Product length mm | 85.522 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |